Loading...
Selected products added to your list. To view the list, Click here

HI-DEX Fiber System

Available for customers in Europe and the Middle East

High Density: Design Excellence

HI-DEX is an ultra high performance, pre-terminated, modular optical fiber cabling system based on MT ferrule connector technology. This extensive suite of products provides future proofing for multi-gigabit fiber channel infiniband and Ethernet technologies.

HI-DEX is ideally suited for installation in the data center, where multiple point-to-point fiber connections between distribution racks and equipment racks can be quickly and efficiently installed, and where an upgrade path to multi-lane higher speed transmissions is required.

Features and Benefits
  • Superior performance: Ultra low loss connectivity ensures the challenging optical budget is achieved
  • Increased density: Maximize density and minimize footprint — up to 144 fibers using LC presentations
  • Unrivaled accessibility: Two-point cassette removal provides ease of access
  • Internal shuttered adapter: Dust and laser protection — no need for dust caps
  • Modularity: Scalable design allows isolated access to 24-fiber cassettes without compromising other connections

Make-to-Order

Customize your Pre-Terminated Fiber Cassettes

Product Specifications